Build and price the product now

Overview

The inclinometer achieves high accuracy over a wide temperature range. All P-type inclinometers are microprocessor controlled transducers capable of producing a linearized RS-232 digi-tal and analog voltage +/-1.5V or current output 4…20 mA signal. The inclinometers are an ideal choice for

BENEFITS

  • Measurement range up to ±45°
  • High resolution
  • Robust metal housing
  • High accuracy
  • Rugged M9 female connector
  • Programmable zero point, baud rate
  • Easy mounting

Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Interface  Analog, Digital

Electrical Characteristics

  • Voltage Supply (VDC) 6.5 – 24

  • Interface Analog (V) +/- 1.5

Termination Features

  • Mounting  Horizontal

Dimensions

  • Measurement Ranges (°) up to +/- 45

  • Dimension (mm) up to 120

  • Accuracy (°) up to +/- .1

  • Resolution (°) up to +/- .001

Usage Conditions

  • Measurement Principle  Fluid

  • Operating Temperature (°C) -25 – 85

Packaging Features

  • Package  Industry Housing

Other

  • Measurement Axes  Dual Axis

  • Protection Class  IP 65

  • Interface Digital  RS232

  • Connection  Connector Plug M9

Related Materials

Catalog Pages/Data Sheets

Product Specifications

Manual/User Guide

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.