Contact us to request more information about this model, including customization options

Contact Us
Overview

The sensing element of this device is a precision plastic-hybrid potentiometer which provied superb linearity and resolution.  This innovative sensor, designed to meet tough NEMA-4 and IP67 environmental standards, is available in full-stroke measurement ranges of 1/4 to 50 turns. Because the sensor is potentiometric, the RT9101 is absolute and will maintain position information even after a loss of power.

BENEFITS

  • Absolute Rotary Position up to 50 turns 
  • IP68 / NEMA 6
  • Aluminum or Stainless Steel Enclosure Options 
Features

Please review product documents or contact us for the latest agency approval information.  

Electrical Characteristics

  • Voltage Supply (VDC) 10 – 30

Termination Features

  • Mounting  Horizontal

Dimensions

  • Measurement Ranges (°) 0 – 240

  • Dimension (mm) up to 120

  • Accuracy (°) up to +/- .5

  • Resolution (°) up to +/- .01

Usage Conditions

  • Measurement Principle  Potentiometer

  • Operating Temperature (°C) -40 – 85

Packaging Features

  • Package  Industry Housing

Other

  • Measurement Axes  Single Axis

  • Protection Class  IP 67

  • Interface  Analog

  • Interface Analog (V) .5 – 4.5

  • Connection  Connector Plug MIL

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.