Contact us to request more information about this model, including customization options

Contact Us
Overview

The D Series dual axis inclinometer achieves high accuracy over a wide temperature range.  The fast microcontroller works with a linearization and temperature compensation routines. This full calibrated inclinometer is available with digital output RS 232 and analogue voltage output 0.5 up to 4.5 V or current output 4…20mA or PWM output or switch output signals. Furthermore is inclinometer is available with a CANopen interface. 

Benefits

  • High accuracy
  • Robust metal housing
  • IP Class 67/68 
  • High resolution
  • EMC protected
  • CE approved
  • Rugged M12 male connector
  • Programmable digital filtering to minimized influences from shock and vibration
  • Programmable zero point, baud rate, output rate 
Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Interface  Analog, Digital

Electrical Characteristics

  • Voltage Supply (VDC) 10 – 30

  • Interface Analog (V) .5 – 4.5

Termination Features

  • Mounting  Horizontal

Dimensions

  • Measurement Ranges (°) up to +/- 30

  • Dimension (mm) up to 120

  • Accuracy (°) up to +/- .01

  • Resolution (°) up to +/- .001

Usage Conditions

  • Measurement Principle  Fluid

  • Operating Temperature (°C) -40 – 85

Packaging Features

  • Package  Industry Housing

Other

  • Measurement Axes  Dual Axis

  • Protection Class  IP 67

  • Interface Digital  RS232

  • Connection  Connector Plug M12

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.