Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package :
Plastic Housing
-
Interface Signal Type :
Digital
Configuration Features
-
Electrical Connection :
Connector USB
Electrical Characteristics
Body Features
-
Product Orientation :
Horizontal
Dimensions
-
Measurement Ranges (°):
up to +/- 90
-
Housing Width (mm):
Up to 70
-
Accuracy (°):
up to +/- .5
-
Resolution (°):
up to +/- .01
Usage Conditions
-
Operating Temperature Range :
-40 – 85 °C [ -40 – 185 °F ]
-
Measurement Principle :
MEMS
Other
-
Measurement Axes :
Dual Axis