Contact us to request more information about this model, including customization options

Contact Us
Overview

The system incorporates a special AccuStar I ratiometric electronic clinometer, a digital LCD display, and a four foot interconnecting cable (cable lengths up to 200 feet are available, consult factory for details). This system will operate for 1,000 hours on one 9 volt battery (not included), or may be powered from an external power source between +9 and +15 VDC, drawing minimal current. The display may be mounted up to 200 feet from the sensor for remote sensing applications such as drilling equipment or tower crane overload protection. There are three systems to choose from; ±19.99 degrees with 0.01 degree resolution, ±45° or 0-90°, both having 0.1 degree resolution. 

Benefits

  • Separate sensor and display 
  • Remote sensing up to 200 feet
  • External power jack 
  • 1,000 hour battery life 
  • Integral easel stand for readout 
Features

Please review product documents or contact us for the latest agency approval information.  

Electrical Characteristics

  • Voltage Supply (VDC) 6.5 – 24

Termination Features

  • Mounting  Vertical

Dimensions

  • Measurement Ranges (°) up to +/- 45

  • Dimension (mm) up to 120

  • Accuracy (°) up to +/- .5

  • Resolution (°) up to +/- .01

Usage Conditions

  • Measurement Principle  Fluid

  • Operating Temperature (°C) -25 – 85

Packaging Features

  • Package  Plastic Housing

Other

  • Measurement Axes  Single Axis

  • Protection Class  Non

  • Interface  Digital

  • Interface Digital  RS232

  • Connection  Cable/Pigtail

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.