Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  Connector

  • Connector System  Cable-to-Cable

  • Connector & Contact Terminates To  Wire & Cable

  • Shielded  No

  • Connector Style  Receptacle

  • Shell Type  Aluminum

  • Prewired  No

Configuration Features

  • Number of Positions  27

Electrical Characteristics

  • Operating Voltage (VAC) 600

Body Features

  • Shell Plating Material  Trivalent Chromium

  • Shell Material  Aluminum Alloy

  • Insulation Material  Low Fire Hazard Thermoplastic

Contact Features

  • Contact Current Rating (Max) (A) 30

  • Reverse Gender  Standard

  • Contact Type  Pin

Mechanical Attachment

  • Panel Mount Feature Type  Screw Nut

  • Connector Mounting Type  Panel

  • Mating Alignment Type  Polarization

  • Mating Retention  With

Dimensions

  • Wire/Cable Size (AWG) 10, 12, 14 – 12

Usage Conditions

  • Operating Temperature Range  -40 – 100 °C [ -40 – 212 °F ]

  • Fluid Resistance  Moisture/Spray

Operation/Application

  • Circuit Application  Signal

Packaging Features

  • Packaging Quantity  1

Other

  • Field Serviceable  Yes

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.