This product is not currently available. For more information, including distributor inventory, please contact us.
The product information below may not be complete. If you need documentation, similar, compatible or replacement products, please contact us.
Low Cost Submersible Pressure Transducer
MEAS M5700
The M5700 series low cost submersible pressure transducer from the Microfused line, features an IP68 rated connection and submersible polyurethane jacketed cable along with a variety of pressure port options.
The M5700 series submersible pressure transducer is a low-cost solution for applications requiring a pressure transducer for use in wet or submerged environments.
The M5700 submersible pressure transducer features a low cost solution for applications requiring a pressure transducer for use in wet or submerged environments. This sensor features a low-cost solution for applications requiring a pressure transducer for use in wet or submerged environments. This series is suitable for measurement of liquid or gas pressure, even for difficult media such as contaminated water, steam, and mildly corrosive fluids. The transducer’s durability is excellent with no O-rings or organics exposed to the pressure media. The transducer can be fully submerged since the wetted materials for the back end consist of FKM Fluoroelastomers, 316L or 17-4PH stainless steel and polyurethane. A polyoxymethylene protective cap port option is also available for liquid level applications. The M5700 pressure transducer is weatherproof and exceeds the latest heavy industrial CE requirements including surge protection. The circuit is protected from reverse wiring at input and short circuit at output. This product is geared to the OEM customer for low to high volumes. TE stands ready to provide a custom design of the M5700 where the volume and application warrants. Additional configurations not listed are either available or possible. Please inquire for further information
Benefits
Heavy Industrial CE Approval
10 V/m EMI Protection
Reverse Polarity Protection on Input
Short Circuit Protection on Output
±0.25% Accuracy
Up to ±1% Total Error Band
Compact Outline
IP68 Waterproof Grade
Custom Cable Lengths
Polyoxymethylene Protective Cap for Liquid Level Applications