Contact us to request more information about this model, including customization options

Contact Us
Overview

With a differential pressure range as low as 0 to 5” water column (12.5mbar), this product can be used to measure flow across an orifice, differential across a filter, tank level, or gauge pressure. Using LVDT technology and AST’s advanced electronics, the AST5100 delivers accurate, repeatable measurements.

BENEFITS

  • Accurate Low Pressure Measurement
  • Excellent Repeatability
  • Wide Range of Liquids and Gases including:  
  1.    Water
  2.     Natural Gas
  3.     Hydrocarbon Fuels
  4.     Air
  5.     Non-Corrosive Gases
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Differential Pressure Transducer

  • Type  Differential

Electrical Characteristics

  • Supply Voltage (V) 10 – 28

  • Electrical Connection  M12x1

Body Features

  • Port Material  304, Aluminum, Loctite680, Ni-Span C, Nickel Alloy 52, Solder, Viton

  • Pressure Port/Fitting  1/8 FNPT

Usage Conditions

  • Operating Temperature -40 – 80 °C [ -40 – 176 °F ]

Operation/Application

  • Pressure Range  0.18 to 7.22psi

  • Output/Span  0 – 5 V, 4 – 20 mA

  • Accuracy  ±1% FSO

  • Overpressure  Pressure Dependent

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.