Contact us to request more information about this model, including customization options

Contact Us
Overview

Offered with 4-20mA output signals, this design features high shock and vibration resistance, with testing up to 1000G.  Pressure is measured from an Inconel 718 sensing element using MEMS silicon based strain gages to produce accurate repeatable measurements. The cage design allows for protection of both the connector and mating connector. The modular enclosure allows for simple factory replacement of the transmitter at a fraction of the cost of the whole assembly.

BENEFITS

  • Modular design
  • Cage protection for connector and mating cable
  • Inconel 718 sensing element
  • SIL2 available
  • Easy to carry
  • Non-clogging port
  • Available in Intrinsically Safe, Non-Incendive, and Explosion-proof packages
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Intrinsically Safe Pressure Transducer

  • Type  Compound, Gage, Sealed

Electrical Characteristics

  • Supply Voltage (V) 10 – 28

  • Electrical Connection  6 Pin Bendix PT06A, Mini-Fast

Body Features

  • Port Material  316L, Alloy 718

  • Pressure Port/Fitting  Weco 1502, Weco 2202

Usage Conditions

  • Operating Temperature -40 – 80 °C [ -40 – 176 °F ]

Operation/Application

  • Pressure Range  0 – 5000 to 20000 psi

  • Output/Span  4 – 20 mA

  • Accuracy  ±0.25% FSO

  • Overpressure  2X, Min

Other

  • Options  SIL2

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.