Contact us to request more information about this model, including customization options

Contact Us
Overview

This latest series features high accuracy and a quick turnaround for demanding commercial and heavy industrial applications, as well as liquid level applications. This series is suitable for measurement of liquid or gas pressure, even for difficult media such as contaminated water, steam, and mildly corrosive fluids. The transducer’s durability is excellent with no o-rings or organics exposed to the pressure media. The transducer can be fully submerged since the wetted materials for the back end   consist of FKM Fluoroelastomers, 316 stainless steel and polyurethane. A POM protective cap port option is also available for liquid level applications. The U5700 is weatherproof and exceeds the latest heavy industrial CE requirements including surge protection.  The circuit  is protected from reverse wiring at input and short circuit at output. This product is geared to the OEM customer for low to mid volumes. TE stands ready to provide a custom design of the U5700 where the volume and application warrants. Additional configurations not listed are either available or possible. Please inquire for further information. 

BENEFITS

  • Up to ±0.1% Accuracy
  • Up to ±0.75% Total Error Band
  • CE Compliant and Waterproof
  • Variety of Pressure Port Configurations
  • Waterproof
  • Optional Stainless Steel Snubber
  • IP68 Rated Connection and Submersible Polyurethane Jacketed Cable
  • Gage, Sealed, Absolute, Compound
  • Expedite Configurations Available (10 Days)
  • 10 V/m EMI Protection
  • Reverse Polarity Protection on Input
  • Short Circuit Protection on Output
  • Custom Cable Lengths
  • POM Protective Cap for Liquid Level Applications
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Liquid Level Pressure Transducers

  • Type  Absolute, Compound, Gage, Sealed

Electrical Characteristics

  • Supply Voltage (V) 12 – 30, 5 ± 0.25, 8 – 30, 9 – 30

  • Electrical Connection  Custom Cable Length

Body Features

  • Port Material  316L

  • Pressure Port/Fitting  1/4 FBSPP, 1/4 MBSPP, 1/4 MBSPT, 1/4 MNPT, 1/8 MNPT, 7/16-20 UNF Female with Integral Valve, 7/16-20 UNF Female, 7/16-20 UNF Male Buna-N, 7/8-20 UNEF Male with Polyoxymethylene Cap, G1/4 B2351 Male, G1/4 DIN3852 Gasket Male, G3/8 B2351 Male, M10x1 Male, M12x1.5 Male, M14x1.5 Male, M20x1.5 Male

Dimensions

  • Dimensions 24 x 24 x 82 mm [ .94 x .94 x 3.23 in ]

Usage Conditions

  • Operating Temperature -10 – 60 °C [ 14 – 140 °F ]

Operation/Application

  • Pressure Range  0 – 2 to 10000 psi

  • Pressure (psi) 2, 5, 15, 30, 50, 100, 150, 200, 300, 500, 1000, 3000, 5000, 7000, 10000

  • Pressure (bar) .14, .35, 1, 2, 3.5, 7, 10, 14, 20, 35, 70, 200, 350, 500, 700

  • Output/Span  0 – 10 V, 0 – 5 V, 0.5 – 4.5 V Ratiometric, 0.5 – 4.5 V, 1 – 5 V, 1 – 6 V, 4 – 20 mA

  • Accuracy  Down to ± .1% FSO

  • Overpressure  3X Rated

Other

  • Options  Expedite, No Snubber, With Snubber

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.