Contact us to request more information about this model, including customization options

Contact Us
Overview

The unique design of the P9000 pressure transducer utilizes the proven reliability of strain gauge technology and innovative digital compensation electronics. The synergy of these technologies results in an instrument grade pressure transducer. Available in pressure ranges from 75 psi to 10,000 psi (5 bar to 700 bar), the P9000 series can be configured with a variety of pressure ports, electrical outputs, and termination options to meet most pressure sensing needs.

The P9000 Series incorporates 12 bit digital compensation electronics to ensure precise calibration of all critical parameters. This unique circuit design also provides a significant advantage of maintaining a true analog “thru-path” resulting in an exceptionally fast response of 1000 Hz without a sacrifice in accuracy. Error contribution sources are digitally corrected to guarantee repeatable performance and eliminate the need for user calibration. Combined nonlinearity hysteresis and non-repeatability errors are guaranteed to be less than ±0.08% F.R.O. with total thermal error limited to 0.004% F.R.O/°C over an extended industrial temperature range of -4°F to 176°F (-20°C to 80°C).

BENEFITS

  • Guaranteed Accuracy of better than ±0.08% F.R.O. 
  • High thermal stability 
  • Rugged stainless steel construction 
  • Ideal for test stands 
  • High burst pressure limit
  • Pressure Ranges: 0-75 psi to 10,000 psi  (0-5 bar to 0-700 bar)
  • 5x Overload Capacity
  • IP67, NEMA 4x Rated
  • Long Term Stability 0.1% F.R.O. per annum
  • Thermal Performance: <0.002% F.R.O./°F (<0.004% F.R.O./ °C)
  • CE Certified

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Heavy Industrial Pressure Transducers

  • Type  Absolute, Sealed, Vented

Electrical Characteristics

  • Supply Voltage (V) 10 – 36, 15 – 36

  • Electrical Connection  High Range - Cable Outlet (CR), High Range - Cable Outlet, High Range - Connector Outlet (CR), High Range - Connector Outlet

Body Features

  • Port Material  17-4PH

  • Pressure Port/Fitting  1/4 FBSP, 1/4 FNPT, 1/4 MBSP, 1/4 MNPT, 7/16-20 UNF Male, M10x1 Female, M14x1.5 Male

Usage Conditions

  • Operating Temperature -40 – 100 °C [ -40 – 212 °F ]

Operation/Application

  • Pressure Range  0 – 75 to 10000 psi

  • Pressure (psi) 75, 100, 150, 200, 250, 350, 500, 750, 1000, 1500, 2000, 2500, 3500, 5000, 7500, 10000

  • Pressure (bar) 5, 7, 10, 15, 20, 25, 35, 50, 70, 100, 150, 200, 250, 350, 500, 700

  • Output/Span  0 – 10 V, 0 – 5 V

  • Accuracy  <± .05% FRO

  • Overpressure  5X FS

Other

  • Options  Cable Length, Screwed In, Welded

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.