Contact us to request more information about this model, including customization options

Contact Us
Overview

These robust transducers combine hybrid electronics with highly reliable strain gauge sensing technology to offer superior performance in rugged applications.  Constructed from media compatible 17-4 PH stainless steel, the P1200 provides exceptional performance in extreme environments.

 

Accuracy of the P1200 is guaranteed to be within ±0.20% F.R.O. over a wide temperature compensated range of -20°C to 80°C. The   P1200   is   available   with   either   cable   or   connector terminations or offers a variety of outputs including 0-20 mV, 0-100 mV, 0-5 V and 4-20 mA.  Six selectable pressure ports are available  to  suit  most  application  requirements. Pressure ranges include 0-75 psi to 10,000 psi (0-5 bar to 700 bar) and can be referenced  in absolute, sealed  or vented  gauge. The P1200 Series maintains a high burst rate of greater that 20x the rated pressure and 5x overpressure limit without damage to the sensor due to a positive over travel stop.

 

For parts requiring RoHS compliance, please contact factory.

 

 

BENEFITS

  • Rugged Design for Harsh Environments 
  • High Burst Pressure Limit 
  • High Reliability 
  • Low and High Level Output Signals
  • Typical Accuracy of < ±0.15% F.R.O.
  • Cable/Connector Termination
  • Stainless Steel Media Isolated
  • 5x Overpressure Protection
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Heavy Industrial Pressure Transducers

  • Type  Absolute, Sealed, Vented

Electrical Characteristics

  • Supply Voltage (V) 10, 10 – 36, 18 – 32

  • Electrical Connection  High Range - Cable Outlet, High Range - Connector Outlet

Body Features

  • Port Material  17-4PH

  • Pressure Port/Fitting  1/4 FBSP, 1/4 FNPT, 1/4 MBSP, 1/4 MNPT, 7/16-20 UNF Male, M10x1 Female, M14x1.5 Male

Usage Conditions

  • Operating Temperature -54 – 120 °C [ -65.2 – 248 °F ]

Operation/Application

  • Pressure Range  0 – 75 to 10000 psi

  • Pressure (psi) 75, 100, 150, 200, 250, 350, 500, 750, 1000, 1500, 2000, 2500, 3500, 5000, 7500, 10000

  • Pressure (bar) 5, 7, 10, 15, 20, 25, 35, 50, 70, 100, 150, 200, 250, 350, 500, 700

  • Output/Span  0 – 100 mV, 0 – 20 mV, 0 – 5 V (10 V Supply), 0 – 5 V (18 – 32 V Supply), 4 – 20 mA

  • Accuracy  <± .15% FRO

  • Overpressure  5X FS

Other

  • Options  Cable Length, Screwed In, Welded

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.