Build and price the product now

Overview

The LM uses a patented low cost stainless steel sensor in a PVC plastic fitting. The modular design is adaptable to an infinite number of plastic port variations. With high performance in a small form factor, the LM Series enables the miniaturization of high accuracy pressure systems. The standard output is 4.5V with a 5V supply.  

BENEFITS

  • Threaded Process Fitting
  • -20ºC to +70ºC Operating Temperature
  • ±1% Accuracy
  • ±3.0% Total Error Band
  • Solid State Reliability
  • Variety of Cable Lengths 
  • 316L SS Pressure Sensor with PVC Threads
  • Small Profile
  • 4.5V (typ) High Level Output
  • Gage, Absolute, Sealed Gage
  • ASIC Calibrated
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Liquid Level Pressure Transducers

  • Type  Absolute, Gage, Sealed

Configuration Features

  • Electrical Connection  Cable 1 ft, Cable 10 ft, Cable 15 ft, Cable 2 ft, Cable 30 ft, Cable 4 ft, Cable 7 ft

Electrical Characteristics

  • Supply Voltage (V) 5

Body Features

  • Port Material  316L, PVC

Dimensions

  • Dimensions Dia 28.6 mm [ Dia 1.12 in ]

Usage Conditions

  • Pressure (bar) .07, .2, .35, 1, 2, 5, 7, 10

  • Pressure (psi) 1, 2, 5, 15, 30, 50, 100, 150

  • Operating Temperature -20 – 70 °C [ -4 – 158 °F ]

Operation/Application

  • Pressure Range  0 – 1 to 150 psi

  • Output/Span  0.5 – 4.5 V

  • Accuracy  ±0.1% Span

  • Overpressure  3X Rated

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.