Contact us to request more information about this model, including customization options

Contact Us
Overview

With its rugged design and excellent thermal characteristics, the FP1124-3 is built to withstand high temperatures to fit most brake test applications. Additional IP67 protection and a bleeder screw ensure ease of use and long life even under severe environmental conditions. The sensor can be powered by a car battery and delivers direct high-level 0.5 to 5.5 Vdc output signal.


Measurement Specialties, Inc. have many years of experience as a designer and manufacturer of sensing solutions to the automotive industry and can supply standard or custom sensors for specific uses and testing environments.


Consult Measurement Specialties, Inc. Engineering Department for a custom solution to your application. 

BENEFITS

  • Heavy duty design 
  • Stainless steel
  • Protection IP 67 
  •  Easy installation
  • Built-in amplifier
  • With bleeder screw
  • Rugged construction
  • High temperature
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Heavy Industrial Pressure Transducers

  • Type  Absolute

Electrical Characteristics

  • Supply Voltage (V) 10 – 36

Body Features

  • Port Material  Stainless Steel

Dimensions

  • Dimensions Dia 20 mm [ Dia .79 in ]

Usage Conditions

  • Operating Temperature -20 – 130 °C [ -4 – 266 °F ]

Operation/Application

  • Pressure Range  0 – 30 to 350 bar

  • Pressure (bar) 30, 100, 200, 350

  • Output/Span  5 V±5%FS

  • Accuracy  ≤±0.3% FSO

  • Overpressure  1.5X FS

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.