Contact us to request more information about this model, including customization options

Contact Us
Overview

BENEFITS

  • Auto compensates for gear wheel run out
  • Supplied with 2 fixing nuts for magnetic range adjustment
  • Black PVC sleeving, 6mm bore 
  • Typical Air gap to Gear Tooth 1mm
  • High speed operation
  • Suitable for use in harsh environments
  • Connector options available
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Family  HGS

  • Product Type  Hall Effect Gear Tooth

  • Actuation  Position

Electrical Characteristics

  • Maximum Switching Current (VDC) 12

  • Cable Wiring  Axial

Mechanical Attachment

  • Mounting (mm) M12 x 46

Industry Standards

  • UL Listing  No

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.