Contact us to request more information about this model, including customization options

Contact Us
Overview

Ratiometric signal conditioning minimizes the thermal error of the position sensor.  LVC-4500 provides several choices of voltage, current, and digital RS- 485 outputs. Push-button calibration offers intuitive operation as compared to signal conditioners with span and offset trim pots. Fault conditions, such as a wire break on LVDT/RVDT connections, are indicated by blinking LEDs, fault condition error output, and Error Flag Open Collector signal (see manual for details). The LVC-4500 operates from a 9-30V DC power supply and is housed in a polyamide DIN rail-mounted enclosure. Calibration instructions, terminal functions, LVDT connection diagram and DIP switch functions are printed on the side panels for convenience. 

Benefits

  • Supports both constant sum (Va+Vb) and standard AC LVDTs, RVDTs
  • Significantly reduces LVDT/RVDT temperature sensitivity
  • Push-button or RS-485 command auto-calibration
  • Analog voltage or 4-20 mA output
  • Digital RS-485 interface
  • Master/slave excitation synchronization
  • DIN-rail mountable
  • Color-coded removable terminal blocks 
Features

Please review product documents or contact us for the latest agency approval information.  

Electrical Characteristics

  • Line Power Voltage Requirements (VDC) 9 – 30

  • Output Type (mA) 4 – 20

  • Output Type (VDC) .5 – 4.5, 0 – 10, ±5

  • Excitation Voltage (Vrms) 1.5, 3

Signal Characteristics

  • Excitation Frequency (kHz) 10, 2.5, 5, 7.5

Body Features

  • Weight (g) 117

Mechanical Attachment

  • Mounting  DIN 1, DIN 3

Usage Conditions

  • Operating Temperature Range -20 – 75 °C [ 0 – 165 °F ]

Operation/Application

  • Calibration Procedure  Push-Button

Industry Standards

  • Digital Communication  RS-485

Other

  • Transducer Type  LVDT, LVRT Half Bridge, RVDT, Vdiff/Vsum

  • Transducer Channels  1

  • Display  No

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.