Build and price the product now

Overview

Ideal for industrial and test applications, it features a large, easy to read 5 digit variable brightness LED display.  For control applications, it has an isolated 0-10 VDC, 0- 20mA or 4-20mA scaleable output. A buffered, un-scaled, high speed 125Hz analog output is also available, for highly dynamic applications requiring the fastest response. An optional Serial (2 or 4 wire) RS422/485 communications interface is also available to allow connection to data loggers, PLCs and computers. With a userselectable transducer excitation of 1 or 3 VRMS, and 2.5 or 10 kHz, the PML-1000 is compatible with all standard Measurement Specialties LVDTs and RVDTs. 

Benefits

  • Large 5 digit LED display
  • AC line or AC/DC low voltage powered
  • 0-10VDC and 4-20ma outputs (user selectable)
  • RS422/485 communications (optional)
  • Selectable excitation voltage & frequency
  • Easy ‘Fast-Cal’ calibration feature
  • Min, Max, Average, Zero, Tare & Hold functions
  • 2 programmable logic inputs for remote control
  • 2 programmable function keys
  • 1/8th DIN standard panel mounting 
Features

Please review product documents or contact us for the latest agency approval information.  

Electrical Characteristics

  • Line Power Voltage Requirements (VAC) 24, 90 – 265

  • Output Type (mA) 0 – 20, 4 – 20

  • Output Type (VDC) 0 – 10, ±10

  • Excitation Voltage (Vrms) 1, 3

Signal Characteristics

  • Line Power Frequency Requirements (Hz) 50 – 60

  • Excitation Frequency (kHz) 2.5, 5

Body Features

  • Weight (g) 400

Mechanical Attachment

  • Mounting  1/8 DIN Panel Mount

Usage Conditions

  • Operating Temperature Range 10 – 50 °C [ 50 – 122 °F ]

Operation/Application

  • Calibration Procedure  Push-Button

Industry Standards

  • Digital Communication  RS-422/485

Other

  • Transducer Type  LVDT or RVDT with 4, 5 or 6 wires

  • Transducer Channels  1

  • Display  LED

Related Materials

Catalog Pages/Data Sheets

Product Specifications

Manual/User Guide

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.