Contact us to request more information about this model, including customization options

Contact Us
Overview

The accelerometers are available in ranges from ±5g to ±50g, in either RMS or Peak acceleration output options. The model 8011 features a top exit MIL-C-5015 connector while the model 8012 features an integral cable. The units are hermetically sealed and are designed for operating in temperature ranges from -40°C to +85°C.

BENEFITS

  • ±5g to ±50g Dynamic Range
  • 10-5000Hz Bandwidth
  • Case Isolated, Internally Shielded
  • Hermetically Sealed, Welded
  • Annular Shear Mode
  • Reverse Wiring Protection
  • Stable Temperature Response
  • 2-Pin MIL-C-5015 Connector
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  AC Response Plug & Play Accelerometers

  • Accelerometer Type  4 – 20 mA Loop Power

Electrical Characteristics

  • Electrical Connection  2-Pin Connector

  • Excitation Voltage (VDC) 12 – 30

  • Full Scale Output Current (mA) 4 – 20

Signal Characteristics

  • Frequency Response (Hz) 10-5000

Body Features

  • Number of Axes  1

  • Material  Stainless Steel

  • Weight 93 g [ 3.255 oz ]

Mechanical Attachment

  • Mounting Type  Stud

Usage Conditions

  • Operating Temperature -40 – 85 °C [ -40 – 185 °F ]

Other

  • Overall Acceleration Range (±) (g) 5 – 100

  • Acceleration Range (±) (g) 5, 10, 20, 50, 100

  • Sensitivity Range  .16 – 3.2 mA/g

  • Sensitivity  .16 mA/g, .32 mA/g, .8 mA/g, 1.6 mA/g, 3.2 mA/g

  • Nonlinearity (%FSO) ±1

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.