Contact us to request more information about this model, including customization options

Contact Us

The accelerometer incorporates three independent annular shear mode crystal assemblies installed with a compression ring that eliminates the usage of epoxies that can affect long term stability at elevated temperatures. The annular shear crystals also provide a stable thermal response up to +200°C and a nominal charge output of 5.6pC/g which offers optimum signal to noise ratio.


  • Triaxial Charge Output Accelerometer 
  • Hermetically Sealed 
  • 5.6pC/g Charge Output 
  • -73°C to +200°C Operating Range
  • Wide bandwidth up to 6kHz
  • Isolated Aluminum Housing
  • Annular Shear Mode Crystals
  • Independent Channels
  • Stable Temperature Response



Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  AC Response Plug & Play Accelerometers

  • Accelerometer Type  PE Charge

Electrical Characteristics

  • Electrical Connection  10-32 Coaxial Connector

Signal Characteristics

  • Frequency Response (Hz) 0.3-6000

Body Features

  • Number of Axes  3

  • Material  Anodized Aluminum

  • Weight 15 g [ .525 oz ]

Mechanical Attachment

  • Mounting Type  Screw

Usage Conditions

  • Operating Temperature -73 – 200 °C [ -100 – 392 °F ]


  • Overall Acceleration Range (±) (g) 4000

  • Acceleration Range (±) (g) 4000

  • Sensitivity Range  5.6 pC/g

  • Sensitivity  5.6 pC/g

  • Nonlinearity (%FSO) ±1

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.