Build and price the product now

Overview

The accelerometer is available in ±40g or ±160g range and provides a flat frequency response up to >6kHz. Featuring stable piezo-ceramic crystals in shear mode, the accelerometer incorporates full power and signal conditioning and is offered in two measurement direction options (X or Z axis).

BENEFITS

  • Two Measurement Directions
  • 7 to 36Vdc Excitation Voltage
  • Potted Construction
  • Piezo-Ceramic Shear Design
  • -40° to +85°C Operating Range
  • Integral Cable for Plug & Play

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  AC Response Plug & Play Accelerometers

  • Accelerometer Type  3-Wire Voltage

Configuration Features

  • Electrical Connection  Integral Cable

Electrical Characteristics

  • Zero Acceleration Output (mV) 2500 ±100

  • Full Scale Output Voltage (VDC) ±2

  • Excitation Voltage (VDC) 7 – 36

Signal Characteristics

  • Frequency Response (Hz) 2-6000

Body Features

  • Number of Axes  1

  • Material  Anodized Aluminum

  • Weight 3.6 g [ .126 oz ]

Mechanical Attachment

  • Mounting Type  Adhesive

Usage Conditions

  • Operating Temperature -40 – 85 °C [ -40 – 185 °F ]

Other

  • Overall Acceleration Range (±) (g) 40 – 160

  • Acceleration Range (±) (g) 160, 40

  • Sensitivity Range  12.5 – 50 mV/g

  • Sensitivity  12.5 mV/g, 50 mV/g

  • Nonlinearity (%FSO) ±2

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.