Build and price the product now

Overview

The accelerometer has a flat bandwidth up to 15kHz with a resonant frequency greater than 40kHz. The model 7202A is available in ±10 to ±500g ranges and has an operating temperature range up to +130°C. The unit is hermetically sealed and features an integral strain relief with an ETFE jacketed cable. 

BENEFITS

  • 4-pin Connector Interface
  • Wide bandwidth up to 7kHz
  • Screw Mounting
  • Titanium, Light Weight
  • Annular Shear Mode Crystals
  • Stable Temperature Response
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Accelerometer Type  IEPE

  • Sensor Type  AC Response Plug & Play Accelerometers

Configuration Features

  • Electrical Connection  Integral Cable

Electrical Characteristics

  • Excitation Current (mA) 2 – 20

  • Full Scale Output Voltage (VDC) ±5

  • Excitation Voltage (VDC) 18 – 30

Signal Characteristics

  • Frequency Response (Hz) 0.6-5000 to 0.6-15000

Body Features

  • Number of Axes  1

  • Weight 23 g [ .805 oz ]

  • Material  Stainless Steel

Mechanical Attachment

  • Mounting Type  Screw

Usage Conditions

  • Operating Temperature -55 – 130 °C [ -67 – 266 °F ]

Other

  • Nonlinearity (%FSO) ±1

  • Acceleration Range (±) (g) 10, 50, 500

  • Overall Acceleration Range (±) (g) 10 – 500

  • Sensitivity  10 mV/g, 100 mV/g, 500 mV/g

  • Sensitivity Range  10 – 500 mV/g

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.