Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
Plug & Play
-
Accelerometer Type
IEPE
-
Vibration Sensor Product Type
Piezoelectric Accelerometer
Configuration Features
-
Electrical Connection
10-32 Coaxial Connector
Electrical Characteristics
-
Full Scale Output Voltage (VDC)
±5
-
Excitation Voltage Range (VDC)
18 – 30
-
Excitation Current (mA)
2 – 20
Signal Characteristics
-
Frequency Response (Hz)
0.5-10000 to 0.5-15000
Body Features
-
Product Weight
11 g [ .385 oz ]
-
Primary Product Material
Stainless Steel
-
Number of Sensing Axes
Uniaxial
Mechanical Attachment
-
Sensor Mount Type
Screw Mount
Usage Conditions
-
Operating Temperature Range
-55 – 150 °C [ -67 – 302 °F ]
Other
-
Acceleration Range (±) (g)
50, 100, 500
-
Sensitivity (mV/g)
10, 50, 100
-
Non-Linearity (FSO) (%)
±1
Reference Number
-
TE Internal Number
CAT-PPA0081