Build and price the product now

Overview

The accelerometer incorporates an annular shear mode crystal installed with a compression ring that eliminates the usage of epoxies that can affect long term stability at elevated temperatures. Featuring a nominal charge output of 5.6pC/g, the model 7508A offers a high signal to noise ratio in a miniature adhesive mount package.

BENEFITS

  • +200°C Charge Output Accelerometer 
  • 5.6pC/g Output, 7kHz Bandwidth 
  • Hermetically Sealed 
  • Miniature, Adhesive Mount 
  • -73°C to +200°C Operating Range
  • Stainless Steel Housing
  • Annular Shear Mode
  • Adhesive Mounting
  • Isolated from Mounting Surface

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  AC Response Plug & Play Accelerometers

  • Accelerometer Type  PE Charge

Configuration Features

  • Electrical Connection  10-32 Coaxial Connector

Signal Characteristics

  • Frequency Response (Hz) 0.3-7000

Body Features

  • Number of Axes  1

  • Material  Stainless Steel

  • Weight 3.6 g [ .126 oz ]

Mechanical Attachment

  • Mounting Type  Adhesive

Usage Conditions

  • Operating Temperature -73 – 200 °C [ -100 – 392 °F ]

Other

  • Overall Acceleration Range (±) (g) 4000

  • Acceleration Range (±) (g) 4000

  • Sensitivity Range  5.6 pC/g

  • Sensitivity  5.6 pC/g

  • Nonlinearity (%FSO) ±1

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.