Contact us to request more information about this model, including customization options

Contact Us

The accelerometer is designed for high frequency vibration and shock measurements and offers a wide bandwidth to >10kHz and a nominal charge output of 5.6pC/g.  The model 7504A features a hermetically sealed stainless steel housing and a #10-32 stud mount configuration.


  • +260°C Charge Output Accelerometer  
  • 5.6pC/g output, 10kHz Bandwidth 
  • Hermetically Sealed 
  • Stud Mount, Side Connector 
  • -73°C to +260°C Operating Range
  • Wide bandwidth up to >10kHz
  • Stainless Steel Housing
  • Annular Shear Mode
  • Case Grounded
  • 10-32 Side Connector

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  AC Response Plug & Play Accelerometers

  • Accelerometer Type  PE Charge

Electrical Characteristics

  • Electrical Connection  10-32 Coaxial Connector

Signal Characteristics

  • Frequency Response (Hz) 0.3-15000

Body Features

  • Number of Axes  1

  • Material  Stainless Steel

  • Weight 8 g [ .28 oz ]

Mechanical Attachment

  • Mounting Type  Stud

Usage Conditions

  • Operating Temperature -73 – 260 °C [ -100 – 500 °F ]


  • Overall Acceleration Range (±) (g) 4000

  • Acceleration Range (±) (g) 4000

  • Sensitivity Range  5.6 pC/g

  • Sensitivity  5.6 pC/g

  • Nonlinearity (%FSO) ±1

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.