Contact us to request more information about this model, including customization options

Contact Us

The accelerometer incorporates an annular shear mode crystal that provides stable thermal response up to +260°C.  The model 7502A is hermetically sealed and features a nominal charge output of 1.8pC/g. The miniature and light weight Titanium package renders the accelerometer ideal for applications requiring minimal mass loading.


  • +260°C Charge Output Accelerometer 
  • 1.8pC/g output, 14kHz Bandwidth 
  • Hermetically Sealed 
  • Miniature, Lightweight (0.8gm) 
  • ±5000g Dynamic Range
  • -73°C to +260°C Operating Range
  • Adhesive Mount
  • Titanium Housing
  • Annular Shear Mode
  • Isolated Mounting Surface

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  AC Response Plug & Play Accelerometers

  • Accelerometer Type  PE Charge

Electrical Characteristics

  • Electrical Connection  M3 Coaxial Connector

Signal Characteristics

  • Frequency Response (Hz) 0.1-14000

Body Features

  • Number of Axes  1

  • Material  Titanium

  • Weight .8 g [ .028 oz ]

Mechanical Attachment

  • Mounting Type  Adhesive

Usage Conditions

  • Operating Temperature -73 – 260 °C [ -100 – 500 °F ]


  • Overall Acceleration Range (±) (g) 5000

  • Acceleration Range (±) (g) 5000

  • Sensitivity Range  1.8 pC/g

  • Sensitivity  1.8 pC/g

  • Nonlinearity (%FSO) ±1

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.