Build and price the product now

Overview

The accelerometer incorporates an annular shear mode crystal that provides stable thermal response up to +260°C. The model 7500A is hermetically sealed and features the popular through hole mount installation for use with standard mounting screws.

BENEFITS

  • 7pC/g to 20pC/g Sensitivity
  • Wide bandwidth up to >15kHz
  •  -73°C to +260°C Operating Range
  • Hermetically Sealed
  • Annular Shear Mode
  • Isolated Mounting Surface
  • Stable Temperature Response

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Accelerometer Type  PE Charge

  • Sensor Type  AC Response Plug & Play Accelerometers

Configuration Features

  • Electrical Connection  10-32 Coaxial Connector

Signal Characteristics

  • Frequency Response (Hz) 0.1-10000 to 0.1-15000

Body Features

  • Number of Axes  1

  • Weight  10 g [ .35 oz ]

  • Material  Stainless Steel

Mechanical Attachment

  • Mounting Type  Screw

Usage Conditions

  • Operating Temperature  -73 – 260 °C [ -100 – 500 °F ]

Other

  • Acceleration Range (±) (g) 1250, 2000, 3500

  • Overall Acceleration Range (±) (g) 1250 – 3500

  • Sensitivity  13 pC/g, 20 pC/g, 7 pC/g

  • Sensitivity Range  7 – 20 pC/g

  • Nonlinearity (%FSO) ±1

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.