Contact us to request more information about this model, including customization options

Contact Us
Overview

The silicon MEMS accelerometer incorporates integral temperature compensation that provides a stable output over a wide temperature range from -55°C to +125°C.  Offered in ranges from ±2 to ±500g, the model 4803A accelerometer also provides a wide bandwidth from DC to 2000Hz for both static and dynamic measurements.

BENEFITS

  • MEMS Triaxial Accelerometer 
  • Ultra-Stable, DC Response 
  • Hermetically Sealed
  • Advanced Temp Compensation
  • ±2g to ±500g Dynamic Range
  • Amplified Output
  • 8-36Vdc Excitation Voltage
  • Hermetically Sealed, Detachable Cable
  • Gas Damped MEMS Element
  • Temperature Compensated
  • Low Transverse Sensitivity

 

Features

Please review product documents or contact us for the latest agency approval information.  

Detailed product features are not currently available online. 

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.