Build and price the product now

Overview

The silicon MEMS accelerometer is gas damped in order to provide a wide stable frequency response.  The three independent circuit assemblies have independent signal conditioning and can operate on common or separate power supplies. The model 4630A accelerometer is available in ranges from ±2 to ±500g with an operating temperature range of -55°C to +125°C.

BENEFITS

  • Three Independent Circuits
  • ±2g to ±500g Dynamic Range
  • 5,000g Shock Protection
  • 8 to 30Vdc Excitation Voltage
  • Gas Damping
  • Integral Strain Relief
  • Temperature Compensated

  1. Formula E Accelerometer Sensor (English)

TE Connectivity's (TE) partnership with Andretti Technologies goes beyond the logo on cars. Learn from the Andretti team how the TE 4630A triaxial accelerometer sensors are used to measure vehicle dynamics as well as ensure driver safety.

APPLICATIONS

  • Transportation
  • Vibration & Shock Monitoring
  • Road Vehicle Testing
  • Low Frequency Applications
  • Modal Analyses
  • Structural Monitoring

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Accelerometer Type  MEMS DC

  • Sensor Type  DC Response Plug & Play Accelerometers

Configuration Features

  • Electrical Connection  Integral Cable

Electrical Characteristics

  • Full Scale Output Voltage (VDC) ±2

  • Excitation Voltage (VDC) 8 – 30

  • Zero Acceleration Output (mV) ±50

Signal Characteristics

  • Frequency Response (Hz) 0-150 to 0-1500

Body Features

  • Number of Axes  3

  • Weight 40 g [ 1.4 oz ]

  • Material  Anodized Aluminum

Mechanical Attachment

  • Mounting Type  Screw

Usage Conditions

  • Operating Temperature -55 – 125 °C [ -67 – 257 °F ]

Other

  • Acceleration Range (±) (g) 2, 5, 10, 20, 50, 100, 200

  • Overall Acceleration Range (±) (g) 2 – 200

  • Sensitivity  10 mV/g, 100 mV/g, 1000 mV/g, 20 mV/g, 200 mV/g, 4 mV/g, 40 mV/g, 400 mV/g

  • Sensitivity Range  4 – 1000 mV/g

  • Nonlinearity (%FSO) ±1

Related Materials

Catalog Pages/Data Sheets

Product Specifications

Manual/User Guide

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.