Contact us to request more information about this model, including customization options

Contact Us
Overview

The accelerometer is packaged in a corrosion resistant stainless steel housing and is offered in ±2g to ±20g range.  The model 4332M3 features an integral cable and is certified to IP68 protection up to 40m depth with an operating temperature range of -40°C to +85°C.

BENEFITS

  • 4-20mA output signal
  • Stainless Steel Housing
  • Corrosion Resistant
  • Three Independent Circuits
  • ±2g to ±20g Dynamic Range
  • DC Response
  • Temperature Compensation
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  DC Response Plug & Play Accelerometers

  • Accelerometer Type  MEMS DC

Electrical Characteristics

  • Zero Acceleration Output (mV) 2500 ±100

  • Excitation Voltage (VDC) 7 – 24

  • Electrical Connection  Integral Cable

  • Full Scale Output Current (mA) 4 – 20

Signal Characteristics

  • Frequency Response (Hz) 0-200 to 0-300

Body Features

  • Number of Axes  3

  • Material  Stainless Steel

  • Weight 185 g [ 6.475 oz ]

Mechanical Attachment

  • Mounting Type  Screw

Usage Conditions

  • Operating Temperature -40 – 85 °C [ -40 – 185 °F ]

Other

  • Overall Acceleration Range (±) (g) 2 – 200

  • Acceleration Range (±) (g) 2, 5, 10, 20, 50, 100, 200

  • Sensitivity Range  .04 – 4 mA/g

  • Sensitivity  .04 mA/g, .08 mA/g, .16 mA/g, .4 mA/g, .8 mA/g, 1.6 mA/g, 4 mA/g

  • Nonlinearity (%FSO) ±1

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.