Build and price the product now

Overview

The accelerometer is packaged in an anodized aluminum housing and is offered in ±2g to ±20g range.  The model 4332 features an integral cable and is certified to IP68 protection. The accelerometer incorporates a 50Hz LP filter and an operating temperature range of -40°C to +85°C.

BENEFITS

  • Micro-g Resolution
  • Three Independent Circuits
  • Low Current Consumption
  • ±2g to ±20g Dynamic Range
  • DC Response
  • Temperature Compensation

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Accelerometer Type  MEMS DC

  • Sensor Type  DC Response Plug & Play Accelerometers

Configuration Features

  • Electrical Connection  Integral Cable

Electrical Characteristics

  • Full Scale Output Voltage (VDC) .5 – 4.5

  • Excitation Voltage (VDC) 5 – 30

  • Zero Acceleration Output (mV) 2500 ±100

Signal Characteristics

  • Frequency Response (Hz) 0-20 to 0-200

Body Features

  • Number of Axes  3

  • Weight  100 g [ 3.5 oz ]

  • Material  Anodized Aluminum

Mechanical Attachment

  • Mounting Type  Screw

Usage Conditions

  • Operating Temperature  -40 – 85 °C [ -40 – 185 °F ]

Other

  • Acceleration Range (±) (g) 2, 5, 10, 20, 50

  • Overall Acceleration Range (±) (g) 2 – 20

  • Sensitivity  100 mV/g, 1000 mV/g, 200 mV/g, 400 mV/g

  • Sensitivity Range  100 – 1000 mV/g

  • Nonlinearity (%FSO) ±1

Related Materials

Catalog Pages/Data Sheets

Product Specifications

Manual/User Guide

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.