Contact us to request more information about this model, including customization options

Contact Us

The accelerometer incorporates mechanical stops for over-range protection up to greater than 5,000g.  The model 3803A is offered in ranges from ±2 to ±2000g and is gas damped to provide a wide frequency response. The accelerometer is temperature compensated to provide a stable output over the operating environment.

BENEFITS

  • ±2g to ±2000g Dynamic Range
  • 5,000g Shock Protection
  • Hermetically Sealed
  • Gas Damping
  • mV Output, DC Response
  • Stud or Screw Mounting

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  DC Response Plug & Play Accelerometers

  • Accelerometer Type  MEMS DC

Electrical Characteristics

  • Zero Acceleration Output (mV) ±25

  • Full Scale Output Voltage (VDC) ±.08

  • Excitation Voltage (VDC) 5 – 10

  • Electrical Connection  Integral Cable

Signal Characteristics

  • Frequency Response (Hz) 0-100 to 0-4000

Body Features

  • Number of Axes  3

  • Material  Stainless Steel

  • Weight 65 g [ 2.275 oz ]

Mechanical Attachment

  • Mounting Type  Screw

Usage Conditions

  • Operating Temperature -40 – 105 °C [ -40 – 221 °F ]

Other

  • Overall Acceleration Range (±) (g) 2 – 2000

  • Acceleration Range (±) (g) 2, 10, 20, 50, 100, 200, 500, 1000, 2000

  • Sensitivity  .1 mV/g, .3 mV/g, .7 mV/g, 1.5 mV/g, 3 mV/g, 6 mV/g, 12 mV/g

  • Sensitivity Range  .1 – 12 mV/g

  • Nonlinearity (%FSO) ±1

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.