Contact us to request more information about this model, including customization options

Contact Us
Overview

The accelerometer is hermetically sealed and offers an amplified signal output covering ranges from ±2 to ±200g.  The model 4807A incorporates gas damped silicon MEMS sensing elements with wide bandwidth from DC up to 1500Hz, and built-in mechanical overload stops for shock protection to 5,000g. The patented Auto-Zero function allows the user to minimize zero offset at the output.

BENEFITS

  • 98dB Dynamic Range
  • ±2g to ±200g Measurement Range
  • 8-20Vdc Excitation Voltage
  • Hermetically Sealed
  • Gas Damped MEMS Element
  • Detachable Cable
  • Remote Auto-Zero Function

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  DC Response Plug & Play Accelerometers

  • Accelerometer Type  MEMS DC

Electrical Characteristics

  • Zero Acceleration Output (mV) ±25

  • Full Scale Output Voltage (VDC) ±2

  • Electrical Connection  5-Pin Connector

  • Excitation Voltage (VDC) 8 – 20

Signal Characteristics

  • Frequency Response (Hz) 0-200 to 0-1500

Body Features

  • Number of Axes  1

  • Material  Stainless Steel

  • Weight 20 g [ .7 oz ]

Mechanical Attachment

  • Mounting Type  Screw

Usage Conditions

  • Operating Temperature -55 – 125 °C [ -67 – 257 °F ]

Other

  • Overall Acceleration Range (±) (g) 2 – 500

  • Acceleration Range (±) (g) 10, 100, 2, 20, 200, 5, 50, 500

  • Sensitivity Range  4 – 1000 mV/g

  • Sensitivity  10 mV/g, 100 mV/g, 1000 mV/g, 20 mV/g, 200 mV/g, 4 mV/g, 40 mV/g, 400 mV/g

  • Nonlinearity (%FSO) ±1

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.