Build and price the product now

Overview

The accelerometer is available in ranges from ±2 to ±100g and incorporates an EMI/EMC protection circuitry for harsh installations. The output is signal conditioned to provide a low noise amplified signal. The model 4623 incorporates a PFA insulated cable with a rugged strain relief designed for demanding applications.

BENEFITS

  • ±2g to ±100g Dynamic Range
  • Signal Conditioned Output
  • EMI/EMC Protection Circuit
  • Gas Damping
  • Integral Strain Relief
  • DC, Low Frequency Response
  • 7 to 30Vdc Excitation Voltage

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  DC Response Plug & Play Accelerometers

  • Accelerometer Type  MEMS DC

Configuration Features

  • Electrical Connection  Integral Cable

Electrical Characteristics

  • Zero Acceleration Output (mV) ±50

  • Full Scale Output Voltage (VDC) ±2

  • Excitation Voltage (VDC) 7 – 30

Signal Characteristics

  • Frequency Response (Hz) 0-150 to 0-1000

Body Features

  • Number of Axes  1

  • Material  Anodized Aluminum

  • Weight 14 g [ .49 oz ]

Mechanical Attachment

  • Mounting Type  Screw

Usage Conditions

  • Operating Temperature -55 – 125 °C [ -67 – 257 °F ]

Other

  • Overall Acceleration Range (±) (g) 2 – 100

  • Acceleration Range (±) (g) 10, 100, 2, 25, 5, 50

  • Sensitivity Range  20 – 1000 mV/g

  • Sensitivity  1000 mV/g, 20 mV/g, 200 mV/g, 40 mV/g, 400 mV/g, 80 mV/g

  • Nonlinearity (%FSO) ±.5

Related Materials

Catalog Pages/Data Sheets

Product Specifications

Manual/User Guide

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.