Contact us to request more information about this model, including customization options

Contact Us
Overview

The model 201 accelerometer is available in ranges from ±2 to ±100g and offers a signal conditioned and amplified output.  Featuring gas damped MEMS sensing element and a LP filtering circuit, the model 201 provides a flat frequency response to 100Hz over an operating temperature range of -40°C to +125°C.

BENEFITS

  • ±2g to ±100g Dynamic Range
  • Amplified Output
  • Low Power Consumption
  • Gas Damping
  • #26 AWG Rugged Cable
  • DC, Low Frequency Response
  • 5 to 30Vdc Excitation Voltage
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  DC Response Plug & Play Accelerometers

  • Accelerometer Type  MEMS DC

Electrical Characteristics

  • Zero Acceleration Output (mV) 2500 ±100

  • Full Scale Output Voltage (VDC) .5 – 4.5

  • Excitation Voltage (VDC) 5 – 30

  • Electrical Connection  Integral Cable

Signal Characteristics

  • Frequency Response (Hz) 0-100

Body Features

  • Number of Axes  1

  • Material  Anodized Aluminum

  • Weight 10 g [ .35 oz ]

Mechanical Attachment

  • Mounting Type  Screw

Usage Conditions

  • Operating Temperature -40 – 125 °C [ -40 – 257 °F ]

Other

  • Overall Acceleration Range (±) (g) 2 – 100

  • Acceleration Range (±) (g) 2, 5, 10, 20, 30, 50, 100

  • Sensitivity Range  20 – 1000 mV/g

  • Sensitivity  100 mV/g, 1000 mV/g, 20 mV/g, 200 mV/g, 40 mV/g, 400 mV/g, 67 mV/g

  • Nonlinearity (%FSO) ±1

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.