Contact us to request more information about this model, including customization options

Contact Us
Overview

This unit features a full bridge output configuration with a temperature range from 0 to +50º C. A slight amount of internal gas damping provides outstanding shock survivability and a flat amplitude/phase response up to >4kHz. The Model 64L is compliant with SAE J211 standards for anthropomorphic dummy instrumentation.

BENEFITS

  • DC Response Accelerometer 
  • Durable Cable, Small Package 
  • Transverse Sensitive Axis 
  • SAE J2570 Compliant 
  • Piezoresistive MEMS Sensor
  • ±50g to ±6,000g Ranges
  • 2-10 Vdc Excitation
  • -40 to +121ºC Temp Range
  • Low Noise Jacketed Cable
  • 1% Transverse Sensitivity Option
  • <±25 mV Zero Offset

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  DC Response Plug & Play Accelerometers

  • Accelerometer Type  MEMS DC

Electrical Characteristics

  • Zero Acceleration Output (mV) ±25

  • Full Scale Output Voltage (VDC) ±.1

  • Electrical Connection  Integral Cable

  • Excitation Voltage (VDC) 2 – 10

Signal Characteristics

  • Frequency Response (Hz) 0-1400 to 0-4500

Body Features

  • Number of Axes  1

  • Material  Anodized Aluminum

  • Weight 1 g [ .035 oz ]

Mechanical Attachment

  • Mounting Type  Screw

Usage Conditions

  • Operating Temperature -40 – 125 °C [ -40 – 257 °F ]

Other

  • Overall Acceleration Range (±) (g) 50 – 6000

  • Acceleration Range (±) (g) 50, 100, 200, 500, 2000, 6000

  • Sensitivity Range  .08 – 2 mV/g

  • Sensitivity  .1 mV/g, .15 mV/g, .4 mV/g, .9 mV/g, 2 mV/g

  • Nonlinearity (%FSO) ±1

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.