Contact us to request more information about this model, including customization options

Contact Us

The 1201F's mechanical overload stops provide high shock protection in rugged applications.  Featuring ranges from ±50 g to ±1000g and frequency response to 3000 Hz, this sensor is easily mounted in hard to get places on vehicles under test.  For a similar accelerometer designed for adhesive mounting, see the model 1201. 


  • DC Response Accelerometer
  • Durable, Low Noise Cable
  • Vehicle Crush Zone Testing
  • Low Cost, High Performance
  • Advanced MEMS Sensing Element
  • ±50g to ±1000 g Dynamic Range
  • 2-10 Vdc Excitation
  • 0-50 °C Temperature Range
  • ±40 mV Zero Measurand Output
  • Gas Damping
  • Connector Options
  • Mechanical Overload Stops

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  DC Response Plug & Play Accelerometers

  • Accelerometer Type  MEMS DC

Electrical Characteristics

  • Zero Acceleration Output (mV) ±40

  • Full Scale Output Voltage (VDC) ±.1

  • Excitation Voltage (VDC) 2 – 10

  • Electrical Connection  Integral Cable

Signal Characteristics

  • Frequency Response (Hz) 0-800 to 0-3000

Body Features

  • Number of Axes  1

  • Material  Anodized Aluminum

  • Weight 2.5 g [ .087 oz ]

Mechanical Attachment

  • Mounting Type  Screw

Usage Conditions

  • Operating Temperature -20 – 85 °C [ -4 – 185 °F ]


  • Overall Acceleration Range (±) (g) 50 – 1000

  • Acceleration Range (±) (g) 50, 100, 200, 500, 1000

  • Sensitivity Range  .15 – 2 mV/g

  • Sensitivity  .15 mV/g, .4 mV/g, .9 mV/g, 2 mV/g

  • Nonlinearity (%FSO) ±1

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.