Contact us to request more information about this model, including customization options

Contact Us
Overview

Polymeric insulated cables of various designs can be adopted with respect to shielding and metal sheath. Composite or porcelain housings with different creepage lengths are available covering the most common and also extreme pollution levels. The installation of the termination can be done by trained installer equipped with conventional tools. The termination is designed according to the following standards:IEC-60840, IEC-62067, IEC-60815, IEEE-48, IEEE-1313.The cable lug is suitable for all common conductors made of aluminum or copper. The flexible double sealing system is installer-friendly and ensures permanent protection against environmental influences of the topassembly. A heat-shrinkable polymeric tube containing oil-resistant sealant encapsulates the connector barrel and the polymeric insulation transition. The pressure-tight composite housing is made of a glass fiber reinforced (GFR) resin tube with silicone rubber sheds molded to the tube. The interface between stress cone, cable insulation and inner housing will be filled from the top with silicone oil. No prior heating of silicone oil required.

Key Features

• Pressure-tight and light weight composite housing
• Prefabricated and factory tested silicone rubber stress cone
• No special tools required to install the termination
• Silicone oil filling without preheating
• Isolated base plate for sectionalization
• Fittings made of corrosion-resistant alloy
• Type tested according to IEC 60840 and IEC 62067 standards

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Technology  Cold Applied

  • Cable Shield Style  Laminated Aluminum (Foil), Wire Copper

  • Insulation  XLPE/EPR

  • Mechanical Connectors Included  Yes

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 72

Dimensions

  • Cross-Section Range 95 – 2500 mm² [ 3/0 – 5000 AWG/kcmil ]

  • Creepage Distance 2164 – 3089 mm [ 85.197 – 121.614 in ]

  • Insulation Diameter 34 – 97 mm [ 1.33 – 3.82 in ]

  • Sheath Outside Diameter 110 mm [ 4.33 in ]

Usage Conditions

  • Operating Temperature Range (°C) -55 – 55

Operation/Application

  • Application Type  Outdoor

Industry Standards

  • Design Specification  IEC 60815, IEC 60840

Product Availability

  • Product Availability  EMEA

  • Minimum Order Quantity  1

Packaging Features

  • Minimum Packaging Unit  1

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.