Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Power Relay Type
Standard
Electrical Characteristics
-
Contact Limiting Breaking Current (A)
16
-
Coil Magnetic System
Monostable, DC
-
Coil Power Rating DC (mW)
540, 720
-
Coil Resistance (Ω)
16.7, 36, 48.5, 49, 68, 115, 155, 200, 270, 820, 1100, 3300, 4400
-
Coil Special Features
Sensitive Version, UL Coil Insulation Class A, UL Coil Insulation Class F
-
Coil Voltage Rating (VDC)
3, 5, 6, 9, 12, 24, 48
-
Contact Switching Load (Min)
100mA @ 5V
-
Contact Switching Voltage (Max) (VAC)
240
-
Contact Switching Voltage (Max) (VDC)
24
-
Contact Voltage Rating (VAC)
240
-
Contact Voltage Rating (VDC)
30
-
Insulation Creepage Between Contact & Coil
8 mm [ .315 in ]
-
Insulation Initial Resistance (MΩ)
1000
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
5000
-
Coil Power Rating Class (mW)
500 – 600, 600 – 800
-
Insulation Creepage Class (mm)
5.5 – 8
-
Contact Limiting Continuous Current (A)
16
-
Contact Limiting Short-Time Current (A)
16
-
Contact Limiting Making Current (A)
16
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
1000
-
Insulation Initial Dielectric Between Coil & Contact Class (V)
4000, 4000 – 5000
Body Features
-
Product Weight
13 g [ .459 oz ]
-
Insulation Special Features
10000V Initial Surge Withstand Voltage between Contacts & Coil
Contact Features
-
Contact Arrangement
1 Form A (NO), 1 Form C (CO)
-
Contact Current Class (A)
16
-
Contact Current Rating (Max) (A)
16
-
Contact Material
AgCdO, AgNi90/10, AgSnO, AgSnO2
-
Contact Number of Poles
1
Dimensions
-
Product Height
20.6 mm [ .811 in ]
-
Product Length
29.21 mm [ 1.15 in ]
-
Product Width
12.8 mm [ .504 in ]
-
Width Class (Mechanical) (mm)
12 – 16
-
Insulation Clearance Between Contact & Coil
5.5 mm [ .217 in ]
-
Height Class (Mechanical) (mm)
20 – 25
-
Insulation Clearance Class (mm)
5 – 8
-
Length Class (Mechanical) (mm)
25 – 30
Usage Conditions
-
Environmental Ambient Temperature (Max) (°C)
60, 70
-
Environmental Ambient Temperature (Max) (°F)
140, 158
-
Environmental Ambient Temperature Class (°C)
50 – 70
Packaging Features
-
Packaging Method
Box & Carton, Tube
Reference Number
-
TE Internal Number
CAT-OE4-OZ8