Build and price the product now

Overview

BENEFITS

  • Suitable for use in high temperature applications
  • Pipe threaded probes provide excellent seal
  • Custom tolerances available on request
  • Available in a variety of thread and connector types
  • Available in range of R/T curves
  • Temperature range -40 ºC to +300ºC 

APPLICATIONS

  • Domestic hot water generators
  • Building automation systems
  • Compact heat exchangers
  • Closed loop pressurized systems
  • Water tank applications  
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Model Number  PRO9-PROBE

  • Tolerance β-Value with unit as % (%) 5

  • Sensor Type  NTC Probe

Body Features

  • Wire Connection  Molex Connector

Dimensions

  • Wire Length 65 mm [ 2.535 in ]

  • Diameter 6.35 mm [ .25 in ]

  • Length 65 mm [ 2.535 in ]

Usage Conditions

  • Resistance (at Tref) (kΩ) 8

  • Tolerance Resistance (%) ± 5

  • Ambient Temperature Range -40 – 125 °C [ -40 – 257 °F ]

  • T_ref for Resistance (°C) 200 °C

  • Temperature Accuracy (°C) ± 1.1 @ 25

Operation/Application

  • Wire/Cladding Connection  22 AWG Stranded insulated leads

Packaging Features

  • Package  PRO9-PROBE

Other

  • β-Value(T1 and T2) with unit as K (K) 5300

  • Tolerance Class  Point Match

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.