Build and price the product now

Overview

The 86A is designed for o-ring mounting. The sensing package utilizes silicone oil to transfer pressure from the 316L stainless steel diaphragm to the sensing element. The 86A is designed for high performance, low pressure applications. A custom ASIC is used for temperature compensation, offset correction, and provides an amplified output of 0.5 to 4.5V.  

BENEFITS

  • 316L SS Pressure Sensor
  • Small Profile
  • 0.5 - 4.5V High Level Output
  • Gage, Absolute
  • ASIC Calibrated 
  • O-Ring Mount
  • -20ºC to +85ºC Operating Temperature Range
  • ±1.0% Pressure Non Linearity
  • Down to ±3.0% Total Error Band
  • Solid State Reliability 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Media Isolated Analog Pressure Sensor Modules

  • Type  Absolute, Gage

Configuration Features

  • Electrical Connection  6" Ribbon Cable with Connector, 6" Ribbon Cable

Electrical Characteristics

  • Supply Voltage (V) 5

Dimensions

  • Operating Temperature -20 – 85 °C [ -4 – 185 °F ]

  • Dimensions Dia 15.82 x 9.3 mm [ Dia .622 x .366 in ]

Usage Conditions

  • Pressure (bar) .07, .14, .35, 1, 2, 5, 7, 10

  • Pressure (psi) 1, 2, 5, 15, 30, 50, 100

  • Total Error Band (%) ± 3

Operation/Application

  • Overpressure  3X

  • Output/Span  .5 – 4.5 V

  • Accuracy (%) ± .25

Packaging Features

  • Package  O-Ring Mount

Other

  • Non-Linearity (%) ± .1

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.