Contact us to request more information about this model, including customization options

Contact Us
Overview

The DP86 constant current with cable is designed for o-ring mounting.  The sensing package utilizes silicone oil to transfer pressure from the two 316L stainless steel diaphragms to a single sensing element. The DP86 constant current with cable is designed for high performance, low pressure applications where differential pressure measurement is required. The stainless steel package makes it suitable for use in liquids and corrosive environments. 

BENEFITS

  • 316L SS
  • Wet/Wet Differential
  • Low Pressure
  • 0 – 100mV Output.
  • O-Ring Mount 
  • Up to -40ºC to +125ºC Operating Range 
  • Up to ±0.1% Pressure Non Linearity 
  • Solid State Reliability
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Media Isolated mV Output Pressure Sensors

  • Type  Differential

Configuration Features

  • Pressure Port/Fitting  Weldable (No Thread)

  • Electrical Connection  Cable w/ Connector, Ribbon Cable

Electrical Characteristics

  • Output/Span  100mV

  • Non-Linearity (%) ± .1

  • Supply Current (mA) 1.5

Dimensions

  • Operating Temperature -40 – 125 °C [ -40 – 257 °F ]

  • Dimensions Dia 15.82 x 17.52 mm [ Dia .622 x .69 in ]

Usage Conditions

  • Pressure (psi) 1, 100, 15, 30, 300, 5, 50, 500

  • Pressure (bar) .07, .35, 1, 2, 20, 3.5, 35, 7

Operation/Application

  • Overpressure  3X

Packaging Features

  • Package  O-Ring Mount

Other

  • Options  1" Cable on Pin Side, No Cable on Pin Side

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.