Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
mV Output Pressure Sensors
-
Pressure Type
Absolute, Sealed Gauge
-
Sensor Package
Threaded Process Fittings, Weldable
Configuration Features
-
Electrical Connection
Cable, Lead Wires, Ribbon Cable, Wire Leads
Electrical Characteristics
-
Supply Voltage Range (V)
5
-
Supply Current (mA)
1.5
Dimensions
-
Product Height (mm)
13.2, 19.05, 20.08, 20.32, 21.08, 22.09, 24.38, 27.94, 33.02, 35.56
-
Product Height (in)
.52, .75, .8, .82, .83, .87, .96, 1.11, 1.3, 1.4
-
Product Diameter (mm)
9.04, 9.24, 10, 15.7, 15.88, 16, 18.54, 21.46
-
Product Diameter (in)
.356, .364, .394, .62, .625, .63, .73, .845
Usage Conditions
-
Operating Temperature Range (°C)
-40 – 125, -20 – 125, -20 – 85
-
Operating Temperature Range (°F)
-40 – 257, -4 – 185, -4 – 257
Operation/Application
-
Proof Pressure Range
3X
-
Pressure (psi)
1000, 3000, 5000, 10000
-
Output Signal Type
0 – 100 mV, 125 mV, 125mV, Sensitivity = 15 - 28mV/V
Other
-
Non-Linearity ± (%)
.25
-
Port Fitting
1/4-18 NPT, 1/4-18 NPT (5/8 Hex), 1/4-19 BSPP Female, 7/16-20 UNF, 7/16-20 UNF Female, 7/16-20 UNF-2A, M10x1 Male, M16x1.5, None, Weldable (No Thread)
Reference Number
-
TE Internal Number
CAT-MIPS0026