Reliable performance, 100% tested

Our ready-to-order configurations are available with short lead times in standard lengths. Custom made assemblies are also available in both cable end and daisy-chain assemblies, in all positions between 4 to 20, in any customized length.

Highly flexible, standard and customized assemblies.  Our ready-to-order configurations are available with short lead times in standard lengths. All leads are 100% electrically tested before shipment. A flexible 7 stranded cable is used for easy assembly.  Available with our standard Micro-MaTch connectors, ideal for applications that have broad temperature range, mating cycle, or vibration resistance requirements. Custom made Micro-MaTch lead Assemblies are also available in both cable end assemblies and daisy-chain assemblies, in all positions between 4 to 20, in any customized length.

Standard Cable Assemblies

Save assembly time with and easy-connect system that is reliable while preventing fretting corrosion

TE Connectivity’s (TE) Industrial Micro-MaTch cable assemblies provide reliable connections in high vibration environments. Available in ready-to-order standard configuratoins or custom made. All assemblies offer, both cable end and daisy-chain assemblies, in all positions between 4 to 20.

Benefits

Standard Line

  • Reliable connection in high vibration applications
  • Save assembly time with an easy-connect system
  • High operating temperature of -40 to 105°C
  • Quick delivery with standard products ranging from 4 to 20 positions and 7.5 to 20 cm (0.246 to 0.656 ft) lengths
  • Customized lengths are also available upon request

Applications

Standard Line

  • Production & material handling equipment
  • Control units
  • Robots & motors
  • Central heating units
  • Car radios, navigation and dashboard systems