Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Electrical Connection
6-Pin Connector
Electrical Characteristics
-
Supply Voltage Range (V)
3
Signal Characteristics
-
Excitation Frequency (kHz)
2.5
Body Features
-
Case Material
Stainless Steel
-
Core Configuration
Separate Core
Dimensions
-
Product Diameter
19.05 mm [ .75 in ]
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Other
-
Linearity Error (Full Range) (%)
±.25
Reference Number
-
TE Internal Number
CAT-LVDT0007