Contact us to request more information about this model, including customization options

Contact Us
Overview

Based on the rugged MEAS FRANCE humidity sensor, H2TD3680 is a dedicated humidity and temperature plug and play transducer designed for Truck fogging prevention applications where a reliable and accurate measurement is needed.  H2TD3680 is designed for high volume and demanding applications.  

Benefits

  • Demonstrated reliability and long term stability
  • Reliability not affected by repeated condensation
  • Combo sensor (Relative Humidity, Air and Windscreen Temperature) 
  • Designed for high RH, high T°C environment 
  • Digital output as per LIN protocol J2602 
  • Rugged, automotive graded sensor
  • High resistance to chemicals 
  • Optional and customizable Cover 
  • Dew Point through internal calculation 
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  RHT

  • Sensor Type  Analog

Electrical Characteristics

  • Supply Voltage (Peak) (V) 12

  • Current Consumption (mA) 20

Usage Conditions

  • Humidity Operating Range (%RH) 0 – 100

  • Operating Temperature Range -40 – 85 °C [ -40 – 185 °F ]

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.