This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Header Type  Fully Shrouded

  • Rectangular Power Connector Type  Header

  • Connector & Housing Type  Receptacle

  • Connector System  Wire-to-Board

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Number of Positions  2, 3, 4, 5, 6, 7, 8

  • PCB Mount Orientation  Vertical

  • Number of Power Positions  2, 3, 4, 5, 6, 7, 8

  • Number of Signal Positions  0

  • Number of Rows  1

Contact Features

  • Contact Mating Area Plating Material  Tin

  • Contact Current Rating (Max) (A) 3, 4, 5, 6, 7, 8, 9, 10, 11, 12

  • Contact Retention Within Housing  Without

  • Contact Type  Pin

  • PCB Contact Termination Area Plating Material  Tin

  • Contact Mating Area Plating Material Thickness  1 µm [ 39.37 µin ]

Termination Features

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Connector Mounting Type  Board Mount

Housing Features

  • Centerline (Pitch)  2.5 mm [ .098 in ]

  • Housing Color  Blue, Natural, Red

  • Housing Material  Nylon 66 GF

Usage Conditions

  • Operating Temperature Range  -30 – 105 °C [ -22 – 221 °F ]

Operation/Application

  • Circuit Application  Power

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Glow Wire Rating  Standard Part - Not Glow Wire

Packaging Features

  • Packaging Method  Carton, Package, Reel

Reference Number

  • TE Internal Number CAT-G7534A-H342

Related Materials

Datasheets & Catalog Pages