Build and price the product now

Overview

BENEFITS

  • Rugged Brass housing
  • Minimum pressure drop
  • Operates from a small head of water
  • Vertical mount +/15
  • Suitable for water and air flow switching
  • 22mm Compression fitting
  • Suitable for hot and cold potable water
  • Reed Switch Reliability (UL File E153493)
  • Easy installation

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  FS

Electrical Characteristics

  • Maximum Switching Current (A) 1

Body Features

  • Housing Material  Brass

Usage Conditions

  • Operating Temperature  -30 – 100 °C [ -22 – 212 °F ]

Other

  • Fitting  22mm Compression

  • Flow Switch on Rate  1

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.