Build and price the product now

Overview

When compact design and superior stability are required, the ELHM load cell is the sensor for your application.  The ELHM is provided with either SAE or metric threads for tension and compression applications. 

Care should be exercised to isolate your ELHM from off-axis loads.  The ELHM is a Poisson column design providing low full scale input deflection and superior stability for longer term measurements. Designed specifically to provide high zero stability, the ELFM is rated for a cycle life expectancy of typically 1 x 106 0-FS cycles of zero to full rated load. 

The ELHM can be configured with a variety of different options to fine tune the instrument to your application: select from several standard compensated temperature ranges, input voltages, lead lengths or specify entirely unique combinations of these options.

On request, Instruction documents can be provided to ease the selection and use of our sensors and provide helpful tips.

BENEFITS

  • Compression or tension/compression
  • Ranges from 2.5 kN to 50 kN (500 lbf to 10 klbf)
  • Metal foil strain gages for high stability
  • Low mass compression style or tension compression with studs
  • Sensitivity FSO: 2mV/V
  • Low noise
  • High reliability

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Miniature Load Cells

Electrical Characteristics

  • Full Scale Range (Newton) 2500 – 50000

  • Full Scale Range (lbf) 500 – 10000

  • Supply Voltage (VDC) 5

Signal Characteristics

  • Output Signal  2 mV/V

Usage Conditions

  • Operating Temperature -50 – 120 °C [ -58 – 248 °F ]

Other

  • Force Direction  Compression, Tension

  • Protection Index  IP50

  • Accuracy (% of FS) ±.3

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.