Contact us to request more information about this model, including customization options

Contact Us
Overview

High Voltage Cable Accessories (English)

For more than 60 years, the Raychem product line has stood for innovation in cable accessories. Today, the full range of high voltage cable accessories incorporate the latest advances in materials science, deliver reliable performance for your most critical applications and install in 30-50% less time than the alternatives.

For 60 years, our Raychem product line has set the standard for innovation in accessories for power transmission and distribution. When you work with Raychem from TE Connectivity, you know that your connections incorporate the latest advances in materials science, physics, and manufacturing-advances that ensure reliable performance and lower your installation costs. This relentless drive to innovate results in high voltage cable accessories that install as quickly and easily as those rated for medium voltages, and install in 30-50 percent less time than competitive products. Working with key cable manufacturers and the most highly-regarded EHV contractors around the globe, we provide you with turnkey packages of products and services including cable, cable accessories, installation assistance and training for your installers. What makes TE different is doing all of its own manufacturing in a strategically located network of sites that includes three major facilities and five satellites.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Technology  Heat Shrink

  • Insulation  Plastic (XLPE), Rubber

  • Cable Shield Style  Laminate Aluminium, Tape Copper, Wire Copper

  • Mechanical Connectors Included  Yes

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 69

Body Features

  • Outer Insulation  Tube

Housing Features

  • Armoring  None

Dimensions

  • Cross-Section Range 120 – 1600 mm² [ 250 – 3000 AWG/kcmil ]

  • Insulation Diameter 0 – 87 mm [ 0 – 3.43 in ]

  • Conductor Diameter 0 – 49.6 mm [ 0 – 1.95 in ]

  • Sheath Outside Diameter (in) 0 – 4.13

Operation/Application

  • Application Type  Inline

Industry Standards

  • Design Specification  IEC 60840, IEEE 404

Product Availability

  • Product Availability  AMERICAS

  • Minimum Order Quantity  1

Packaging Features

  • Minimum Packaging Unit  1

Other

  • Installation Instruction  English

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of Tyco Electronics Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.