Contact us to request more information about this model, including customization options

Contact Us
Overview

The accelerometer features a maximum current consumption of 4 micro-amps and incorporates full power and signal conditioning.  The model 834 is available in ±2000g to ±6000g ranges and provides a flat frequency response up to 2kHz. The model 834M1 provides an extended frequency range to 6kHz.

BENEFITS

  • Triaxial Piezoelectric Accelerometer 
  • <4µA Current Consumption 
  • Full Signal and Power Conditioning 
  • Circuit Board Mountable
  • ±2000g to ±6000g Dynamic Range
  • Low Cost Triaxial
  • Hermetically Sealed
  • Piezo-ceramic Crystals
  • -20° to +80°C Operating Range
  • -40° to +125°C Available on 834M1
  • Single Axis Configurations Available

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  AC Response Embedded Accelerometers

  • Accelerometer Type  3-Wire Voltage

Electrical Characteristics

  • Full Scale Output Voltage (VDC) ±1.25

  • Excitation Voltage (VDC) 3.3 – 5.5

Signal Characteristics

  • Frequency Response (Hz) 2 to 2000

Body Features

  • Number of Axes  3

  • Weight (g) 2.6

  • Material  Ceramic

Mechanical Attachment

  • Mounting Type  Solder

Usage Conditions

  • Operating Temperature Range -20 – 80 °C [ -4 – 176 °F ]

Other

  • Overall Acceleration Range (±) (g) 2000 – 6000

  • Acceleration Range (±) (g) 2000, 6000

  • Sensitivity Range (mV/g) .2 – .62

  • Sensitivity (mV/g) .2, .62

  • Nonlinearity (%FSO) ±2

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.